Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ832-50-H1-180-23
Part #:GR8320555.23
Catalog #:GR-HMQ832-50-H1-180-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | AD: | 7.04 |
| F: | 4 | AK: | 8.5 |
| Center Distance (in): | 3.25 in | J: | 7.5 in |
| V: | 2.756 in | RQ: | 5.81 in |
| T: | 1.438 | C: | 9.38 in |
| BF: | 0.53 | BD: | 9 |
| AE1: | 0.54 | BE1: | 0.5 in |
| AG: | 7.88 | LQ1: | 6.34 in |
| AJ: | 7.25 | I: | 5.02 in |
| D: | 3.5 | G: | 2 |
| AE2: | 0.29 |
Technical Specifications
| Input HP: | 2.462 | Output Shaft Orientation: | H1 |
| Assembly: | HMQ-H1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Mounting Style: | Shaft Mount | Ratio: | 50:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 35 |
| Output Style: | H1 | Input HP @ 1750 RPM: | 2.462 |
| Model Code: | HMQ832 | Input Style: | C-Face Quill |
| Output HP: | 1.841 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Series Style: | GR-HMQ-H1 |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Reducer Style: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | Input RPM: | 1,750 |
| Series Code: | GR | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 1.125 in |
| Frame Size: | 180TC | Output Shaft Assembly Code: | H1 |
| Center Distance (in): | 3.25 | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3315 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 690310025000 | Weight: | 77.00 LB |

