Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-H832-7.5-H1-31
Part #:GR8320558.31
Catalog #:GR-H832-7.5-H1-31
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | B: | 8.75 |
| Center Distance (in): | 3.25 in | G: | 2 |
| J: | 7.5 in | AE2: | 0.29 |
| F: | 4 | AE1: | 0.54 |
| M: | 2.38 | T: | 1.9375 |
| AG: | 7.88 | I: | 5.02 in |
| C: | 9.38 in | U: | 0.875 in |
| D: | 3.5 | L: | 6.76 in |
| V: | 2.756 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.63 in |
| Assembly: | H-H1 | Input HP @ 1750 RPM: | 8.863 |
| Output HP: | 8.264 | Series Style: | GR-H-H1 |
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Input HP: | 8.863 | Output Diameter (in): | 1.9375 in |
| Gear Type: | Worm | Reducer Style: | Worm - Right Angle |
| Bore Code: | 31 | Input Style: | Solid Shaft |
| Mounting Style: | Shaft Mount | Thrust Rating - output shaft: | 1869 |
| Output Key: | 1/2 X 3.38 | Series Code: | GR |
| Product Type: | Right Angle | Output Shaft Assembly Code: | H1 |
| Center Distance (in): | 3.25 | Model Code: | H832 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Orientation: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 233 |
| Output Style: | H1 | Input Diameter (in): | 0.875 in |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2232 in/lbs |
General Specifications
| UPC: | 690310025062 | Weight: | 73.00 LB |

