Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM832-80-H1-56-20
Part #:GR8320563.20
Catalog #:GR-HM832-80-H1-56-20
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | AE2: | 0.29 |
| Center Distance (in): | 3.25 in | AE1: | 0.54 |
| BE: | 0.38 in | D: | 3.5 |
| G: | 2 | BD: | 6.5 |
| AG: | 7.88 | U: | 0.875 in |
| B: | 8.75 | F: | 4 |
| AJ: | 5.88 | L: | 6.76 in |
| T: | 1.25 | J: | 7.5 in |
| V: | 2.756 in | BF: | 0.41 |
| C: | 9.38 in | AK: | 4.5 |
| AD: | 7.04 | I: | 5.02 in |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Bore Code: | 20 |
| Input HP @ 1750 RPM: | 1.03 | Output Key: | 1/4 X 2.50 |
| Frame Size: | 56C | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP: | 1.03 | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Style: | H1 | Reducer Style: | Worm - Right Angle |
| Output RPM: | 21 | Output HP: | 0.695 |
| Model Code: | HM832 | Assembly: | HM-H1 |
| Input Diameter (in): | 0.875 in | Series Style: | GR-HM-H1 |
| Service Factor: | 1 | Mounting Style: | Shaft Mount |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Thrust Rating - output shaft: | 2574 | Input Style: | Flexible Coupling Input |
| Output Shaft Orientation: | H1 | Output Diameter (in): | 1.250 in |
| Input Keyway: | 3/16 X 1.63 in | Product Type: | Right Angle |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56 |
| Series Code: | GR | Ratio Range: | 80:1 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2000 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310025109 | Weight: | 78.00 LB |

