Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM832-80-H1-56-31
Part #:GR8320563.31
Catalog #:GR-HM832-80-H1-56-31
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | L: | 6.76 in |
| B: | 8.75 | AJ: | 5.88 |
| J: | 7.5 in | BE: | 0.38 in |
| BD: | 6.5 | AD: | 7.04 |
| BF: | 0.41 | U: | 0.875 in |
| LM: | 9.01 | AE2: | 0.29 |
| G: | 2 | AK: | 4.5 |
| V: | 2.756 in | AE1: | 0.54 |
| AG: | 7.88 | C: | 9.38 in |
| T: | 1.938 | D: | 3.5 |
| Center Distance (in): | 3.25 in | F: | 4 |
Technical Specifications
| Ratio Range: | 80:1 | Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Ratio: | 80:1 |
| Output Shaft Orientation: | H1 | Input HP @ 1750 RPM: | 1.03 |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | HM832 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Thrust Rating - output shaft: | 2574 |
| Assembly: | HM-H1 | Center Distance (in): | 3.25 |
| Mounting Style: | Shaft Mount | Output HP: | 0.695 |
| Reducer Style: | Worm - Right Angle | Motor Frame Size: | 56 |
| Series Style: | GR-HM-H1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Series Code: | GR |
| Input HP: | 1.03 | Output Style: | H1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Bore Code: | 31 |
| Input Keyway: | 3/16 X 1.63 in | Output RPM: | 21 |
| Output Diameter (in): | 1.938 in | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2000 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310025116 | Weight: | 78.00 LB |

