Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ832-80-H1-140-31
Part #:GR8320591.31
Catalog #:GR-HMQ832-80-H1-140-31
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | V: | 2.756 in |
| BE: | 0.38 in | C: | 9.38 in |
| I: | 5.02 in | AE2: | 0.29 |
| BF: | 0.41 | T: | 1.938 |
| RQ: | 5.51 in | AG: | 7.88 |
| BD: | 6.5 | G: | 2 |
| AD: | 7.04 | AK: | 4.5 |
| AE1: | 0.54 | D: | 3.5 |
| F: | 4 | J: | 7.5 in |
| LQ: | 6.14 in | B: | 8.75 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 21 | Ratio: | 80:1 |
| Output Diameter (in): | 1.938 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140 | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Mounting Style: | Shaft Mount |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 1.03 |
| Output Shaft Orientation: | H1 | Input HP: | 1.03 |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Reducer Style: | Worm - Right Angle | Model Code: | HMQ832 |
| Bore Code: | 31 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output HP: | 0.695 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Series Style: | GR-HMQ-H1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Style: | H1 |
| Assembly: | HMQ-H1 | Output Key: | 1/2 X 3.38 |
| Frame Size: | 140TC | Reduction: | Single |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2000 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 690310025369 | Weight: | 77.00 LB |

