Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ832-5-H1-210-24
Part #:GR8320597.24
Catalog #:GR-HMQ832-5-H1-210-24
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | AD: | 7.04 |
| LQ1: | 6.75 in | AG: | 7.88 |
| C: | 9.38 in | AE2: | 0.29 |
| F: | 4 | AK: | 8.5 |
| B: | 8.75 | Center Distance (in): | 3.25 in |
| RQ: | 6.25 in | I: | 5.02 in |
| BE1: | 0.5 in | BF: | 0.53 |
| BD: | 9 | G: | 2 |
| AE1: | 0.54 | J: | 7.5 in |
| AJ: | 7.25 | V: | 2.756 in |
| T: | 1.5 |
Technical Specifications
| Model Code: | HMQ832 | Input Bore (C Face): | 1.375 |
| Output HP: | 11.29 | Series Code: | GR |
| Input Style: | C-Face Quill | Frame Size: | 210TC |
| Product Type: | Right Angle | Output Style: | H1 |
| Input HP @ 1750 RPM: | 11.92 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP: | 11.92 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Motor Frame Size: | 210 |
| Mounting Style: | Shaft Mount | Service Factor: | 1 |
| Assembly: | HMQ-H1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Assembly Code: | H1 | Reducer Style: | Worm - Right Angle |
| Input Diameter (in): | 1.375 in | Ratio: | 5:1 |
| Output RPM: | 350 | Series Style: | GR-HMQ-H1 |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Output Shaft Orientation: | H1 | Thrust Rating - output shaft: | 1605 |
| Output Diameter (in): | 1.5 in | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | Reduction: | Single |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2033 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310025468 | Weight: | 77.00 LB |

