Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ832-7.5-H1-210-24
Part #:GR8320598.24
Catalog #:GR-HMQ832-7.5-H1-210-24
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | AJ: | 7.25 |
| V: | 2.756 in | BE1: | 0.5 in |
| AE1: | 0.54 | RQ: | 6.25 in |
| T: | 1.5 | BF: | 0.53 |
| BD: | 9 | I: | 5.02 in |
| J: | 7.5 in | AE2: | 0.29 |
| AG: | 7.88 | B: | 8.75 |
| AD: | 7.04 | G: | 2 |
| C: | 9.38 in | D: | 3.5 |
| Center Distance (in): | 3.25 in | LQ1: | 6.75 in |
| AK: | 8.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 8.863 | Ratio: | 7.5:1 |
| Series Style: | GR-HMQ-H1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Input Diameter (in): | 1.375 in |
| Output HP: | 8.264 | Reducer Style: | Worm - Right Angle |
| Input Style: | C-Face Quill | Motor Frame Size: | 210 |
| Input Keyway (C Face): | 5/16 X 5/32 | Service Factor: | 1 |
| Model Code: | HMQ832 | Assembly: | HMQ-H1 |
| Output RPM: | 233 | Frame Size: | 210TC |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1869 |
| Output Diameter (in): | 1.5 in | Output Style: | H1 |
| Bore Code: | 24 | Product Type: | Right Angle |
| Mounting Style: | Shaft Mount | Output Shaft Orientation: | H1 |
| Input Bore (C Face): | 1.375 | Input HP: | 8.863 |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2232 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310025505 | Weight: | 77.00 LB |

