Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM842-50-R-56
Part #:GR8420057.00
Catalog #:GR-BM842-50-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | U: | 1.25 in |
| BE: | 0.38 in | T: | 1.875 |
| TAP Depth: | 1 in | J: | 8.5 in |
| K: | 4.25 in | F: | 5 |
| AJ: | 5.88 | G: | 2.5 |
| I: | 6.1 in | H-Tap size: | 5/8-11 UNC in |
| L: | 9.57 in | O: | 4.5 in |
| B: | 10.25 | Center Distance (in): | 4.25 in |
| C: | 11.38 in | AK: | 4.5 |
| A: | 6.13 | N: | 8.12 |
| BD: | 6.5 | BF: | 0.41 |
| D: | 4.44 |
Technical Specifications
| Series Code: | GR | Input Keyway (C Face): | 3/16 x 3/32 |
| Frame Size: | 56C | Assembly: | BM-R |
| Thrust Rating - output shaft: | 2533 | Input Style: | Flexible Coupling Input |
| Output Shaft Orientation: | R | Input Bore (C Face): | 0.625 |
| Ratio Range: | 50:1 | Output Style: | R |
| Overhung Load: | 3,730 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Reducer Style: | Worm - Right Angle |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.50 in |
| Output RPM: | 35 | Ratio: | 50:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.875 in |
| Model Code: | BM842 | Output Key: | 1/2 x 3.06 |
| Output HP: | 3.426 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.389 | Motor Frame Size: | 56 |
| Series Style: | GR-BM-R | Mounting Style: | Base |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Assembly Code: | R | Shaft Seal Material: | Viton |
| Input HP: | 4.389 | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 6170 in/lbs |
General Specifications
| UPC: | 690310026410 | Weight: | 154.00 LB |

