Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM842-60-R-56
Part #:GR8420058.00
Catalog #:GR-BM842-60-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | T: | 1.875 |
| K: | 4.25 in | B: | 10.25 |
| A: | 6.13 | N: | 8.12 |
| F: | 5 | D: | 4.44 |
| H-Tap size: | 5/8-11 UNC in | AK: | 4.5 |
| J: | 8.5 in | Center Distance (in): | 4.25 in |
| O: | 4.5 in | U: | 1.25 in |
| TAP Depth: | 1 in | I: | 6.1 in |
| BD: | 6.5 | BE: | 0.38 in |
| BF: | 0.41 | L: | 9.57 in |
| LM: | 11.81 | G: | 2.5 |
| AJ: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Output HP: | 2.772 | Ratio: | 60:1 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2533 |
| Input Keyway: | 1/4 X 2.50 in | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Output RPM: | 29 |
| Mounting Style: | Base | Gear Type: | Worm |
| Series Style: | GR-BM-R | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 56 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | R |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.875 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP: | 3.681 |
| Reducer Style: | Worm - Right Angle | Series Code: | GR |
| Output Key: | 1/2 x 3.06 | Overhung Load: | 3,730 |
| Input HP @ 1750 RPM: | 3.681 | Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.625 |
| Assembly: | BM-R | Output Shaft Orientation: | R |
| Model Code: | BM842 | Output Style: | R |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 5989 in/lbs |
General Specifications
| UPC: | 690310026427 | Weight: | 154.00 LB |

