Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM842-50-D-56
Part #:GR8420069.00
Catalog #:GR-BM842-50-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 6.13 | G: | 2.5 |
| N: | 8.12 | T: | 1.875 |
| O*: | 4.21 in | F: | 5 |
| B: | 10.25 | K: | 4.25 in |
| AK: | 4.5 | H-Tap size: | 5/8-11 UNC in |
| J: | 8.5 in | AJ: | 5.88 |
| LM: | 11.81 | C: | 11.38 in |
| I: | 6.1 in | U: | 1.25 in |
| O: | 4.5 in | BE: | 0.38 in |
| D: | 4.44 | L: | 9.57 in |
| BD: | 6.5 | BF: | 0.41 |
| TAP Depth: | 1 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.50 in | Motor Frame Size: | 56 |
| Input Diameter (in): | 1.25 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Overhung Load: | 3,730 | Input HP @ 1750 RPM: | 4.389 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Shaft Orientation: | LR |
| Output HP: | 3.426 | Series Code: | GR |
| No. of Gear Reductions: | Single | Assembly: | BM-D |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Key: | 1/2 x 3.06 |
| Service Factor: | 1 | Ratio: | 50:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input HP: | 4.389 | Series Style: | GR-BM-D |
| Model Code: | BM842 | Output Diameter (in): | 1.875 in |
| Product Type: | Right Angle | Output Style: | D |
| Ratio Range: | 50:1 | Frame Size: | 56C |
| Mounting Style: | Base | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Reducer Style: | Worm - Right Angle |
| Output Shaft Assembly Code: | D | Thrust Rating - output shaft: | 2533 |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 6170 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310026458 | Weight: | 154.00 LB |

