Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM842-20-L-180
Part #:GR8420113.00
Catalog #:GR-BM842-20-L-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 6.1 in |
| J: | 8.5 in | TAP Depth: | 1 in |
| K: | 4.25 in | Center Distance (in): | 4.25 in |
| A: | 6.13 | N: | 8.12 |
| H-Tap size: | 5/8 - 11 UNC in | D: | 4.44 |
| AJ: | 7.25 | BE1: | 0.5 in |
| C: | 11.38 in | G: | 2.5 |
| U: | 1.25 in | BD: | 9 |
| L: | 9.57 in | T: | 1.875 |
| O: | 4.5 in | F: | 5 |
| L1: | 12.9 in | AK: | 8.5 |
| B: | 10.25 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | L | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Input RPM: | 1,750 | Product Type: | Worm Speed Reducer |
| Series Style: | GR-BM-L | Reducer Style: | Worm - Right Angle |
| Frame Size: | 180TC | Input Keyway (C Face): | 1/4 x 1/8 |
| Mounting Style: | Base | Output RPM: | 87 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 1.875 in |
| Input Style: | Flexible Coupling Input | Model Code: | BM842 |
| Output Shaft Orientation: | L | Service Factor: | 1 |
| Gear Type: | Worm | Output Style: | L |
| Motor Frame Size: | 180TC | Input Keyway: | 1/4 X 2.50 in |
| Ratio: | 20:1 | Output HP: | 8.458 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Overhung Load: | 3,320 | Input HP @ 1750 RPM: | 9.462 |
| Assembly: | BM-L | Thrust Rating - output shaft: | 2533 |
| Output Key: | 1/2 X 3.06 | Input HP: | 9.462 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 6092 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |
General Specifications
| UPC: | 690310026595 | Weight: | 154.00 LB |

