Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM842-40-L-180
Part #:GR8420116.00
Catalog #:GR-BM842-40-L-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | C: | 11.38 in |
| H-Tap size: | 5/8 - 11 UNC in | B: | 10.25 |
| I: | 6.1 in | A: | 6.13 |
| F: | 5 | BE1: | 0.5 in |
| D: | 4.44 | AJ: | 7.25 |
| G: | 2.5 | BD: | 9 |
| L1: | 12.9 in | U: | 1.25 in |
| AK: | 8.5 | J: | 8.5 in |
| K: | 4.25 in | N: | 8.12 |
| T: | 1.875 | L: | 9.57 in |
| Center Distance (in): | 4.25 in | TAP Depth: | 1 in |
| O: | 4.5 in |
Technical Specifications
| Assembly: | BM-L | Service Factor: | 1 |
| Reducer Style: | Worm - Right Angle | Output HP: | 4.274 |
| Input Keyway (C Face): | 1/4 x 1/8 | Thrust Rating - output shaft: | 2533 |
| Series Style: | GR-BM-L | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Output Diameter (in): | 1.875 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Mounting Style: | Base | Series: | GR Series - Ironman Worm Gear Reducers |
| Overhung Load: | 3,715 | Output Style: | L |
| Input Style: | Flexible Coupling Input | Input Bore (C Face): | 1.125 |
| Output Shaft Orientation: | L | Output Key: | 1/2 X 3.06 |
| Model Code: | BM842 | Output Shaft Assembly Code: | L |
| Ratio Range: | 40:1 | Output RPM: | 43 |
| Ratio: | 40:1 | Product Type: | Worm Speed Reducer |
| Series Code: | GR | Input Keyway: | 1/4 X 2.50 in |
| Frame Size: | 180TC | Center Distance (in): | 4.25 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 5.262 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input HP: | 5.262 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 6156 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310026625 | Weight: | 154.00 LB |

