Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM842-5-R-180
Part #:GR8420121.00
Catalog #:GR-BM842-5-R-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | N: | 8.12 |
| J: | 8.5 in | BF: | 0.53 |
| A: | 6.13 | O: | 4.5 in |
| G: | 2.5 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | D: | 4.44 |
| B: | 10.25 | BE1: | 0.5 in |
| I: | 6.1 in | L: | 9.57 in |
| AK: | 8.5 | L1: | 12.9 in |
| T: | 1.875 | H-Tap size: | 5/8-11 UNC in |
| AJ: | 7.25 | TAP Depth: | 1 in |
| F: | 5 | K: | 4.25 in |
| BD: | 9 |
Technical Specifications
| Shaft Seal Material: | Viton | Series Style: | GR-BM-R |
| Output Shaft Assembly Code: | R | Ratio: | 5:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Input Diameter (in): | 1.25 in |
| Output Key: | 1/2 x 3.06 | Output Style: | R |
| Series Code: | GR | Input Keyway: | 1/4 X 2.50 in |
| Assembly: | BM-R | Input RPM: | 1,750 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP: | 18.08 |
| Gear Type: | Worm | Output Diameter (in): | 1.875 in |
| Thrust Rating - output shaft: | 1445 | Output RPM: | 350 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 x 1/8 |
| Frame Size: | 180TC | Mounting Style: | Base |
| Motor Frame Size: | 180 | Reducer Style: | Worm - Right Angle |
| Model Code: | BM842 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output Shaft Orientation: | R |
| Input HP @ 1750 RPM: | 18.08 | Output HP: | 17.25 |
| Input Style: | Flexible Coupling Input | Input Bore (C Face): | 1.125 |
| Overhung Load: | 2,800 | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 3209 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310026656 | Weight: | 154.00 LB |

