Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM842-50-D-180
Part #:GR8420141.00
Catalog #:GR-BM842-50-D-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | F: | 5 |
| BE1: | 0.5 in | J: | 8.5 in |
| B: | 10.25 | O: | 4.5 in |
| G: | 2.5 | K: | 4.25 in |
| AK: | 8.5 | BF: | 0.53 |
| L: | 9.57 in | O*: | 4.21 in |
| D: | 4.44 | U: | 1.25 in |
| C: | 11.38 in | BD: | 9 |
| L1: | 12.9 in | T: | 1.875 |
| I: | 6.1 in | N: | 8.12 |
| Center Distance (in): | 4.25 in | TAP Depth: | 1 in |
| H-Tap size: | 5/8-11 UNC in | A: | 6.13 |
Technical Specifications
| Input RPM: | 1,750 | Mounting Style: | Base |
| Input Style: | Flexible Coupling Input | Series Style: | GR-BM-D |
| Reducer Style: | Worm - Right Angle | Output HP: | 3.426 |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Input HP: | 4.389 | Keyway: | 1/4 X 1/8 |
| Output RPM: | 35 | Overhung Load: | 3,730 |
| Output Style: | D | Output Shaft Assembly Code: | D |
| Output Key: | 1/2 X 3.06 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Frame Size: | 180TC | Output Shaft Orientation: | LR |
| Assembly: | BM-D | Model Code: | BM842 |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.50 in |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.875 in | Input HP @ 1750 RPM: | 4.389 |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2533 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 x 1/8 | Motor Frame Size: | 180 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 6170 in/lbs |
General Specifications
| UPC: | 690310026793 | Weight: | 154.00 LB |
| Packaged Length: | 40.00 IN | Packaged Width: | 37.00 IN |
| Packaged Height: | 17.50 IN |

