Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM842-10-R-210
Part #:GR8420159.00
Catalog #:GR-BM842-10-R-210
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | T: | 1.875 |
| H-Tap size: | 5/8 - 11 UNC in | BD: | 9 |
| N: | 8.12 | K: | 4.25 in |
| L1: | 12.9 in | TAP Depth: | 1 in |
| BE1: | 0.5 in | G: | 2.5 |
| BF: | 0.53 | C: | 11.38 in |
| Center Distance (in): | 4.25 in | F: | 5 |
| L: | 9.57 in | I: | 6.1 in |
| O: | 4.5 in | D: | 4.44 |
| B: | 10.25 | A: | 6.13 |
| AK: | 8.5 | U: | 1.25 in |
| AJ: | 7.25 |
Technical Specifications
| Input HP: | 14.93 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Mounting Style: | Base | Center Distance (in): | 4.25 |
| Model Code: | BM842 | Product Type: | Worm Speed Reducer |
| Input Keyway: | 1/4 X 2.50 in | Output RPM: | 175 |
| Overhung Load: | 3,010 | Output HP: | 14 |
| Output Shaft Orientation: | R | Input HP @ 1750 RPM: | 14.93 |
| Input Diameter (in): | 1.25 in | Thrust Rating - output shaft: | 1788 |
| Service Factor: | 1 | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Output Key: | 1/2 X 3.06 |
| Output Style: | R | Output Shaft Assembly Code: | R |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.875 in | Frame Size: | 210TC |
| Ratio Range: | 10:1 | Reducer Style: | Worm - Right Angle |
| Ratio: | 10:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Assembly: | BM-R |
| Motor Frame Size: | 210TC | Series Style: | GR-BM-R |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 5042 in/lbs |
General Specifications
| UPC: | 690310026885 | Weight: | 154.00 LB |

