Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM842-15-R-210
Part #:GR8420160.00
Catalog #:GR-BM842-15-R-210
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.5 in | L: | 9.57 in |
| BD: | 9 | A: | 6.13 |
| L1: | 12.9 in | U: | 1.25 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AK: | 8.5 | J: | 8.5 in |
| AJ: | 7.25 | G: | 2.5 |
| I: | 6.1 in | K: | 4.25 in |
| TAP Depth: | 1 in | B: | 10.25 |
| H-Tap size: | 5/8-11 UNC in | D: | 4.44 |
| F: | 5 | Center Distance (in): | 4.25 in |
| T: | 1.875 | C: | 11.38 in |
| N: | 8.12 |
Technical Specifications
| Output Diameter (in): | 1.875 in | Product Type: | Right Angle |
| Reducer Style: | Worm - Right Angle | Gear Type: | Worm |
| Assembly: | BM-R | Series Code: | GR |
| Output Key: | 1/2 x 3.06 | Shaft Seal Material: | Viton |
| Frame Size: | 210TC | Output Style: | R |
| Input HP: | 11.13 | Input Diameter (in): | 1.25 in |
| Ratio Range: | 15:1 | Model Code: | BM842 |
| Output Shaft Orientation: | R | Ratio: | 15:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | R |
| Output RPM: | 116 | Series Style: | GR-BM-R |
| Input Keyway: | 1/4 X 2.50 in | Thrust Rating - output shaft: | 2319 |
| Input Bore (C Face): | 1.375 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 11.13 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Overhung Load: | 3,190 |
| Input Style: | Flexible Coupling Input | Series: | GR Series - Ironman Worm Gear Reducers |
| Mounting Style: | Base | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Motor Frame Size: | 210 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output HP: | 10.2 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 5508 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |
General Specifications
| UPC: | 690310026892 | Weight: | 154.00 LB |

