Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM842-10-D-210
Part #:GR8420171.00
Catalog #:GR-BM842-10-D-210
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | L: | 9.57 in |
| O: | 4.5 in | F: | 5 |
| TAP Depth: | 1 in | I: | 6.1 in |
| BD: | 9 | O*: | 4.21 in |
| C: | 11.38 in | L1: | 12.9 in |
| H-Tap size: | 5/8 - 11 UNC in | BE1: | 0.5 in |
| AJ: | 7.25 | B: | 10.25 |
| G: | 2.5 | N: | 8.12 |
| K: | 4.25 in | AK: | 8.5 |
| A: | 6.13 | D: | 4.44 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| J: | 8.5 in | U: | 1.25 in |
Technical Specifications
| Output Diameter (in): | 1.875 in | Gear Type: | Worm |
| Series Code: | GR | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 x 5/32 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Mounting Style: | Base | Input Style: | Flexible Coupling Input |
| Model Code: | BM842 | Reducer: | Worm - Right Angle |
| Input HP: | 14.93 | Motor Frame Size: | 210TC |
| Ratio: | 10:1 | Output HP: | 14 |
| Input HP @ 1750 RPM: | 14.93 | Series Style: | GR-BM-D |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Frame Size: | 210TC | Thrust Rating - output shaft: | 1788 |
| Input Keyway: | 1/4 X 2.50 in | Assembly: | BM-D |
| Output Key: | 1/2 X 3.06 | Input Bore (C Face): | 1.375 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | D |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Ratio Range: | 10:1 |
| Overhung Load: | 3,010 | Input RPM: | 1,750 |
| Output Style: | D | Output Shaft Orientation: | LR |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 5042 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |
General Specifications
| UPC: | 690310026946 | Weight: | 154.00 LB |

