Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ842-10-R-140
Part #:GR8420267.00
Catalog #:GR-BMQ842-10-R-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/8 - 11 UNC in | G: | 2.5 |
| T: | 1.875 | LQ: | 6.45 in |
| AK: | 4.5 | TAP Depth: | 1 in |
| N: | 8.12 | BF: | 0.41 |
| Center Distance (in): | 4.25 in | F: | 5 |
| O: | 4.5 in | A: | 6.13 |
| C: | 11.38 in | K: | 4.25 in |
| RQ: | 6.04 in | BD: | 6.5 |
| D: | 4.44 | B: | 10.25 |
| BE: | 0.38 in | I: | 6.1 in |
| J: | 8.5 in | AJ: | 5.88 |
Technical Specifications
| Frame Size: | 140TC | Overhung Load: | 3,010 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 14.93 |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Assembly: | BMQ-R | Series Style: | GR-BMQ-R |
| Reducer Style: | Worm - Right Angle | Output RPM: | 175 |
| Series Code: | GR | Input Bore (C Face): | 0.875 |
| Mounting Style: | Base | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Orientation: | R | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Style: | R |
| Output HP: | 14 | Output Shaft Assembly Code: | R |
| Model Code: | BMQ842 | Input HP: | 14.93 |
| Gear Type: | Worm | Ratio: | 10:1 |
| Service Factor: | 1 | Output Diameter (in): | 1.875 in |
| Product Type: | Worm Speed Reducer | Input Style: | C-face Quill |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1788 |
| Ratio Range: | 10:1 | Output Key: | 1/2 X 3.06 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 5042 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |
General Specifications
| UPC: | 690310027257 | Weight: | 146.00 LB |

