Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ842-10-D-180
Part #:GR8420315.00
Catalog #:GR-BMQ842-10-D-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AJ: | 7.25 |
| G: | 2.5 | T: | 1.875 |
| B: | 10.25 | LQ1: | 7.21 in |
| BF: | 0.53 | N: | 8.12 |
| J: | 8.5 in | H-Tap size: | 5/8 - 11 UNC in |
| Center Distance (in): | 4.25 in | O*: | 4.21 in |
| F: | 5 | K: | 4.25 in |
| D: | 4.44 | BE1: | 0.5 in |
| TAP Depth: | 1 in | BD: | 9 |
| A: | 6.13 | AK: | 8.5 |
| O: | 4.5 in | RQ: | 6.68 in |
| C: | 11.38 in |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Type: | Worm Speed Reducer | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Frame Size: | 180TC |
| Output RPM: | 175 | Service Factor: | 1 |
| Input Style: | C-face Quill | Shaft Seal Material: | Viton |
| Overhung Load: | 3,010 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series Style: | GR-BMQ-D |
| Ratio Range: | 10:1 | Output Diameter (in): | 1.875 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 14.93 |
| Output Shaft Orientation: | LR | Output Shaft Assembly Code: | D |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Ratio: | 10:1 | Input Diameter (in): | 1.125 in |
| Input HP: | 14.93 | Series Code: | GR |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output HP: | 14 | Output Key: | 1/2 X 3.06 |
| Mounting Style: | Base | Assembly: | BMQ-D |
| Thrust Rating - output shaft: | 1788 | Output Style: | D |
| Model Code: | BMQ842 | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 5042 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310027639 | Weight: | 146.00 LB |

