Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ842-30-D-180
Part #:GR8420319.00
Catalog #:GR-BMQ842-30-D-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | TAP Depth: | 1 in |
| RQ: | 6.68 in | F: | 5 |
| A: | 6.13 | BD: | 9 |
| LQ1: | 7.21 in | O: | 4.5 in |
| I: | 6.1 in | K: | 4.25 in |
| O*: | 4.21 in | D: | 4.44 |
| H-Tap size: | 5/8 - 11 UNC in | J: | 8.5 in |
| T: | 1.875 | BE1: | 0.5 in |
| AK: | 8.5 | N: | 8.12 |
| B: | 10.25 | G: | 2.5 |
| C: | 11.38 in | Center Distance (in): | 4.25 in |
| BF: | 0.53 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Output HP: | 5.517 | Output RPM: | 58 |
| Input HP: | 6.481 | Model Code: | BMQ842 |
| Series Code: | GR | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Gear Type: | Worm |
| Reducer Style: | Worm - Right Angle | Assembly: | BMQ-D |
| Output Style: | D | Input Diameter (in): | 1.125 in |
| Center Distance (in): | 4.25 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | D | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/2 X 3.06 | Series Style: | GR-BMQ-D |
| Overhung Load: | 3,550 | Reducer: | Worm - Right Angle |
| Frame Size: | 180TC | Input HP @ 1750 RPM: | 6.481 |
| Input RPM: | 1,750 | Mounting Style: | Base |
| Input Keyway (C Face): | 1/4 x 1/8 | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Thrust Rating - output shaft: | 2533 |
| Ratio Range: | 30:1 | Output Shaft Orientation: | LR |
| Output Diameter (in): | 1.875 in | Input Style: | C-face Quill |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 3,550 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 5960 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310027677 | Weight: | 146.00 LB |
| Packaged Length: | 40.00 IN | Packaged Width: | 37.00 IN |
| Packaged Height: | 17.50 IN |

