Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ842-30-L-210
Part #:GR8420331.00
Catalog #:GR-BMQ842-30-L-210
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 6.13 | Center Distance (in): | 4.25 in |
| LQ1: | 7.21 in | O: | 4.5 in |
| C: | 11.38 in | AK: | 8.5 |
| J: | 8.5 in | G: | 2.5 |
| BD: | 9 | AJ: | 7.25 |
| N: | 8.12 | H-Tap size: | 5/8-11 UNC in |
| BF: | 0.53 | BE1: | 0.5 in |
| RQ: | 6.68 in | T: | 1.875 |
| K: | 4.25 in | F: | 5 |
| D: | 4.44 | TAP Depth: | 1 in |
| B: | 10.25 | I: | 6.1 in |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 58 |
| Input Style: | C-face Quill | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 30:1 |
| Output Shaft Orientation: | L | Overhung Load: | 3,550 |
| Input RPM: | 1,750 | Output HP: | 5.517 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 30:1 |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 x 5/32 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.875 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | L | Output Style: | L |
| Output Key: | 1/2 X 3.06 | Input Diameter (in): | 1.375 in |
| Model Code: | BMQ842 | Motor Frame Size: | 210 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2533 |
| Input HP: | 6.481 | Service Factor: | 1 |
| Mounting Style: | Base | Input HP @ 1750 RPM: | 6.481 |
| Frame Size: | 210TC | Reducer Style: | Worm - Right Angle |
| Series Style: | GR-BMQ-L | Assembly: | BMQ-L |
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 5960 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |
General Specifications
| UPC: | 690310027776 | Weight: | 146.00 LB |

