Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ842-7.5-R-210
Part #:GR8420338.00
Catalog #:GR-BMQ842-7.5-R-210
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/8-11 UNC in | BE1: | 0.5 in |
| F: | 5 | O: | 4.5 in |
| T: | 1.875 | BF: | 0.53 |
| BD: | 9 | K: | 4.25 in |
| D: | 4.44 | LQ1: | 7.21 in |
| J: | 8.5 in | G: | 2.5 |
| A: | 6.13 | C: | 11.38 in |
| N: | 8.12 | B: | 10.25 |
| RQ: | 6.68 in | AK: | 8.5 |
| I: | 6.1 in | TAP Depth: | 1 in |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
Technical Specifications
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | Output Key: | 1/2 x 3.06 |
| Motor Frame Size: | 210 | Reducer Style: | Worm - Right Angle |
| Model Code: | BMQ842 | Output Style: | R |
| Mounting Style: | Base | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | R |
| Output HP: | 15.36 | Thrust Rating - output shaft: | 1640 |
| Frame Size: | 210TC | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP: | 16.27 |
| Output Diameter (in): | 1.875 in | Ratio: | 7.5:1 |
| Output Shaft Orientation: | R | Series Code: | GR |
| Input Keyway (C Face): | 5/16 x 5/32 | Input HP @ 1750 RPM: | 16.27 |
| Overhung Load: | 2,930 | Output RPM: | 233 |
| Input Diameter (in): | 1.375 in | Series Style: | GR-BMQ-R |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Assembly: | BMQ-R |
| Shaft Seal Material: | Viton | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4148 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |
General Specifications
| UPC: | 690310027806 | Weight: | 146.00 LB |

