Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ842-20-R-210
Part #:GR8420341.00
Catalog #:GR-BMQ842-20-R-210
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | RQ: | 6.68 in |
| C: | 11.38 in | K: | 4.25 in |
| AJ: | 7.25 | LQ1: | 7.21 in |
| AK: | 8.5 | D: | 4.44 |
| F: | 5 | Center Distance (in): | 4.25 in |
| J: | 8.5 in | N: | 8.12 |
| I: | 6.1 in | BD: | 9 |
| B: | 10.25 | O: | 4.5 in |
| G: | 2.5 | BF: | 0.53 |
| BE1: | 0.5 in | H-Tap size: | 5/8 - 11 UNC in |
| TAP Depth: | 1 in | A: | 6.13 |
Technical Specifications
| Output Style: | R | Series Style: | GR-BMQ-R |
| Keyway: | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Mounting Style: | Base | Input RPM: | 1,750 |
| Series Code: | GR | Output HP: | 8.458 |
| Output Key: | 1/2 X 3.06 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output Shaft Orientation: | R | Frame Size: | 210TC |
| Output Shaft Assembly Code: | R | Input Style: | C-face Quill |
| Input HP: | 9.462 | Overhung Load: | 3,320 |
| Output RPM: | 87 | Reducer Style: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Model Code: | BMQ842 | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | BMQ-R |
| Input Quill Diameter (in): | 1.375 in | Thrust Rating - output shaft: | 2533 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.875 in |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Diameter (in): | 1.375 in | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 9.462 | Product Type: | Worm Speed Reducer |
| Motor Frame Size: | 210TC | Center Distance (in): | 4.25 |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 6092 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,320 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310027837 | Weight: | 146.00 LB |

