Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ842-100-R-210
Part #:GR8420348.00
Catalog #:GR-BMQ842-100-R-210
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| F: | 5 | BD: | 9 |
| H-Tap size: | 5/8-11 UNC in | AJ: | 7.25 |
| I: | 6.1 in | TAP Depth: | 1 in |
| C: | 11.38 in | G: | 2.5 |
| O: | 4.5 in | D: | 4.44 |
| B: | 10.25 | BE1: | 0.5 in |
| AK: | 8.5 | T: | 1.875 |
| RQ: | 6.68 in | N: | 8.12 |
| J: | 8.5 in | BF: | 0.53 |
| A: | 6.13 | K: | 4.25 in |
Technical Specifications
| Frame Size: | 210TC | Output Style: | R |
| Output Diameter (in): | 1.875 in | Output RPM: | 17 |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 1.375 in |
| Motor Frame Size: | 210 | Service Factor: | 1 |
| Gear Type: | Worm | Mounting Style: | Base |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 x 5/32 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Output Shaft Orientation: | R | Output HP: | 0.792 |
| Series Code: | GR | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | R |
| Assembly: | BMQ-R | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Model Code: | BMQ842 |
| Output Key: | 1/2 x 3.06 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2533 | Reducer Style: | Worm - Right Angle |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 1.201 |
| Series Style: | GR-BMQ-R | Input HP: | 1.201 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310027875 | Weight: | 146.00 LB |

