Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-H842-30-H1-24
Part #:GR8420507.24
Catalog #:GR-H842-30-H1-24
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | D: | 4.44 |
| B: | 10.25 | AD: | 7.53 |
| L: | 9.57 in | I: | 6.1 in |
| F: | 5 | AE1: | 0.63 |
| V: | 2.756 in | M: | 3.47 |
| C: | 11.38 in | T: | 1.5 |
| G: | 2.5 | AG: | 8.5 |
| J: | 8.5 in | Center Distance (in): | 4.25 in |
| AE2: | 0.34 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.50 in |
| Output Style: | H1 | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Input HP: | 6.481 |
| Output Shaft Assembly Code: | H1 | Output RPM: | 58 |
| Model Code: | H842 | Series Code: | GR |
| Output Diameter (in): | 1.5 in | Thrust Rating - output shaft: | 2533 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.481 |
| Input RPM: | 1,750 | Output HP: | 5.517 |
| Output Shaft Orientation: | H1 | Service Factor: | 1 |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Mounting Style: | Shaft Mount | Input Diameter (in): | 1.25 in |
| Assembly: | H-H1 | Series Style: | GR-H-H1 |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Series: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Bore Code: | 24 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Torque Rating (in-lb): | 5960 in/lbs | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,550 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310028049 | Weight: | 139.00 LB |

