Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM842-30-H1-140-23
Part #:GR8420531.23
Catalog #:GR-HM842-30-H1-140-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | AE1: | 0.63 |
| F: | 5 | U: | 1.25 in |
| BE: | 0.38 in | G: | 2.5 |
| AK: | 4.5 | LM: | 11.81 |
| T: | 1.438 | V: | 2.756 in |
| AE2: | 0.34 | AD: | 7.53 |
| B: | 10.25 | L: | 9.57 in |
| Center Distance (in): | 4.25 in | J: | 8.5 in |
| C: | 11.38 in | BD: | 6.5 |
| I: | 6.1 in | AG: | 8.5 |
| BF: | 0.41 | AJ: | 5.88 |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | Series Style: | GR-HM-H1 |
| Assembly: | HM-H1 | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Frame Size: | 140TC | Input HP @ 1750 RPM: | 6.481 |
| Output Shaft Assembly Code: | H1 | Output RPM: | 58 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.50 in |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 23 | Output Key: | 3/8 x 3.00 |
| Output Style: | H1 | Output HP: | 5.517 |
| Input Bore (C Face): | 0.875 | Reducer Style: | Worm - Right Angle |
| Model Code: | HM842 | Motor Frame Size: | 140 |
| Input HP: | 6.481 | Output Shaft Orientation: | H1 |
| Center Distance (in): | 4.25 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Mounting Style: | Shaft Mount |
| Ratio: | 30:1 | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Torque Rating (in-lb): | 5960 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310028209 | Weight: | 157.00 LB |

