Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM842-60-H1-140-35
Part #:GR8420534.35
Catalog #:GR-HM842-60-H1-140-35
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | BE: | 0.38 in |
| BF: | 0.41 | G: | 2.5 |
| BD: | 6.5 | AD: | 7.53 |
| I: | 6.1 in | AJ: | 5.88 |
| V: | 2.756 in | B: | 10.25 |
| AK: | 4.5 | D: | 4.44 |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| J: | 8.5 in | T: | 2.188 |
| F: | 5 | U: | 1.25 in |
| AG: | 8.5 | AE2: | 0.34 |
| LM: | 11.81 | C: | 11.38 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Mounting Style: | Shaft Mount | Bore Code: | 35 |
| Ratio: | 60:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM842 | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | Output HP: | 2.772 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Ratio Range: | 60:1 |
| Output Shaft Orientation: | H1 | Output Diameter (in): | 2.188 in |
| Series Code: | GR | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Assembly: | HM-H1 | Thrust Rating - output shaft: | 2533 |
| Series Style: | GR-HM-H1 | Input HP @ 1750 RPM: | 3.681 |
| Input HP: | 3.681 | Output RPM: | 29 |
| Output Style: | H1 | Input Keyway: | 1/4 X 2.50 in |
| Motor Frame Size: | 140TC | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | H1 | Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Torque Rating (in-lb): | 5989 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310028254 | Weight: | 157.00 LB |

