Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM842-20-H1-180-32
Part #:GR8420541.32
Catalog #:GR-HM842-20-H1-180-32
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | Center Distance (in): | 4.25 in |
| AD: | 7.53 | G: | 2.5 |
| BD: | 9 | AJ: | 7.25 |
| BF: | 0.53 | F: | 5 |
| AK: | 8.5 | V: | 2.756 in |
| L1: | 12.9 in | D: | 4.44 |
| L: | 9.57 in | C: | 11.38 in |
| BE1: | 0.5 in | U: | 1.25 in |
| AE1: | 0.63 | AG: | 8.5 |
| J: | 8.5 in | AE2: | 0.34 |
| T: | 2 | I: | 6.1 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Input Diameter (in): | 1.25 in |
| Series Style: | GR-HM-H1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Input Keyway: | 1/4 X 2.50 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Assembly: | HM-H1 |
| Motor Frame Size: | 180 | Input Keyway (C Face): | 1/4 x 1/8 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Frame Size: | 180TC | Model Code: | HM842 |
| Output Shaft Assembly Code: | H1 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 9.462 | Mounting Style: | Shaft Mount |
| Output RPM: | 87 | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Orientation: | H1 |
| Service Factor: | 1 | Series Code: | GR |
| Bore Code: | 32 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Style: | H1 | Input HP: | 9.462 |
| Thrust Rating - output shaft: | 2533 | Output Diameter (in): | 2 in |
| Output HP: | 8.458 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 20:1 | Reducer Style: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 6092 in/lbs |
General Specifications
| UPC: | 690310028308 | Weight: | 157.00 LB |

