Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM842-50-H1-180-31
Part #:GR8420545.31
Catalog #:GR-HM842-50-H1-180-31
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | V: | 2.756 in |
| AJ: | 7.25 | AE1: | 0.63 |
| Center Distance (in): | 4.25 in | BD: | 9 |
| AK: | 8.5 | I: | 6.1 in |
| AG: | 8.5 | L: | 9.57 in |
| U: | 1.25 in | J: | 8.5 in |
| BF: | 0.53 | AE2: | 0.34 |
| BE1: | 0.5 in | L1: | 12.9 in |
| D: | 4.44 | T: | 1.938 |
| F: | 5 | B: | 10.25 |
| AD: | 7.53 | C: | 11.38 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Motor Frame Size: | 180 | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 x 1/8 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 31 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Mounting Style: | Shaft Mount | Thrust Rating - output shaft: | 2533 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP: | 4.389 |
| Ratio Range: | 50:1 | Output Key: | 1/2 X 3.38 |
| Ratio: | 50:1 | Input Bore (C Face): | 1.125 |
| Output Shaft Orientation: | H1 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 4.389 | Reducer Style: | Worm - Right Angle |
| Series Style: | GR-HM-H1 | Frame Size: | 180TC |
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Series Code: | GR | Input Style: | Flexible Coupling Input |
| Model Code: | HM842 | Input Keyway: | 1/4 X 2.50 in |
| Output Style: | H1 | No. of Gear Reductions: | Single |
| Output HP: | 3.426 | Assembly: | HM-H1 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 6170 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310028360 | Weight: | 157.00 LB |

