Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ842-60-H1-140-35
Part #:GR8420594.35
Catalog #:GR-HMQ842-60-H1-140-35
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | AK: | 4.5 |
| T: | 2.188 | AJ: | 5.88 |
| D: | 4.44 | V: | 2.756 in |
| RQ: | 6.04 in | AE2: | 0.34 |
| BF: | 0.41 | AE1: | 0.63 |
| C: | 11.38 in | LQ: | 6.45 in |
| B: | 10.25 | AD: | 7.53 |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| AG: | 8.5 | G: | 2.5 |
| BD: | 6.5 | F: | 5 |
| I: | 6.1 in |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Assembly: | HMQ-H1 | Bore Code: | 35 |
| Model Code: | HMQ842 | Ratio Range: | 60:1 |
| Output RPM: | 29 | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 4.25 | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Input HP: | 3.681 | Thrust Rating - output shaft: | 2533 |
| Output Style: | H1 | Service Factor: | 1 |
| Ratio: | 60:1 | Series Code: | GR |
| Frame Size: | 140TC | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 2.188 in |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 3.681 |
| Reducer: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Worm Speed Reducer |
| Series Style: | GR-HMQ-H1 | Output HP: | 2.772 |
| Output Shaft Orientation: | H1 | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 5989 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
General Specifications
| UPC: | 690310028995 | Weight: | 149.00 LB |

