Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ842-20-H1-180-23
Part #:GR8420601.23
Catalog #:GR-HMQ842-20-H1-180-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BF: | 0.53 |
| BD: | 9 | V: | 2.756 in |
| AG: | 8.5 | AD: | 7.53 |
| J: | 8.5 in | F: | 5 |
| D: | 4.44 | Center Distance (in): | 4.25 in |
| AE2: | 0.34 | C: | 11.38 in |
| LQ1: | 7.21 in | B: | 10.25 |
| AJ: | 7.25 | BE1: | 0.5 in |
| T: | 1.438 | RQ: | 6.68 in |
| I: | 6.1 in | AE1: | 0.63 |
| G: | 2.5 |
Technical Specifications
| Assembly: | HMQ-H1 | Mounting Style: | Shaft Mount |
| Output Shaft Assembly Code: | H1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180 | Output Diameter (in): | 1.438 in |
| Thrust Rating - output shaft: | 2533 | Center Distance (in): | 4.25 |
| Series Style: | GR-HMQ-H1 | Ratio: | 20:1 |
| Service Factor: | 1 | Bore Code: | 23 |
| Frame Size: | 180TC | Product Type: | Right Angle |
| Output HP: | 8.458 | Gear Type: | Worm |
| Input HP: | 9.462 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ842 | Series Code: | GR |
| Input RPM: | 1,750 | Input Diameter (in): | 1.125 in |
| Input HP @ 1750 RPM: | 9.462 | Output RPM: | 87 |
| Output Style: | H1 | Output Shaft Orientation: | H1 |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Reducer Style: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,320 lb | Output Torque Rating (in-lb): | 6092 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310029213 | Weight: | 149.00 LB |

