Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ842-20-H1-180-32
Part #:GR8420601.32
Catalog #:GR-HMQ842-20-H1-180-32
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | J: | 8.5 in |
| AE2: | 0.34 | AJ: | 7.25 |
| F: | 5 | BD: | 9 |
| BE1: | 0.5 in | AK: | 8.5 |
| C: | 11.38 in | M: | 3.47 |
| G: | 2.5 | R: | 0.75 in |
| B: | 10.25 | AA: | 11.94 |
| Center Distance (in): | 4.25 in | V: | 2.756 in |
| D: | 4.44 | RQ: | 6.68 in |
| U: | 1.25 in | AF: | 0.75 |
| LQ1: | 7.21 in | AB: | 9.44 |
| AD: | 7.53 | H: | 0.53 in |
| AE1: | 0.63 | L: | 9.57 in |
| BF: | 0.53 | I: | 6.1 in |
| T: | 2 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Series Code: | GR |
| Mounting Style: | Shaft Mount | Input HP: | 9.462 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | H1 |
| Bore Code: | 32 | Frame Size: | 180TC |
| Input Style: | C-Face Quill | Series Style: | GR-HMQ-H1 |
| Output HP: | 8.458 | Output Shaft Orientation: | H1 |
| Input RPM: | 1,750 | Keyway: | 1/4 X 1/8 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Nominal Motor HP Rating to HP @ 1750 RPM: | 10 |
| Output Style: | H1 | Output RPM: | 87 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Input Diameter (in): | 1.125 in |
| Output Diameter (in): | 2 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180 | Input Quill Diameter (in): | 1.125 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 9.462 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.50 in | Center Distance (in): | 4.25 |
| Motor HP Rating: | 10 | Thrust Rating - output shaft: | 2533 |
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ842 | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 6092 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |
General Specifications
| UPC: | 690310029251 | Weight: | 149.00 LB |

