Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ842-10-H1-210-28
Part #:GR8420611.28
Catalog #:GR-HMQ842-10-H1-210-28
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.756 in | AE1: | 0.63 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| B: | 10.25 | AG: | 8.5 |
| G: | 2.5 | AE2: | 0.34 |
| T: | 1.75 | BE1: | 0.5 in |
| C: | 11.38 in | LQ1: | 7.21 in |
| D: | 4.44 | J: | 8.5 in |
| BD: | 9 | F: | 5 |
| AD: | 7.53 | I: | 6.1 in |
| AJ: | 7.25 | AK: | 8.5 |
| RQ: | 6.68 in |
Technical Specifications
| Output Style: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Mounting Style: | Shaft Mount |
| Output RPM: | 175 | Ratio: | 10:1 |
| Series Code: | GR | Input HP @ 1750 RPM: | 14.93 |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 28 | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Model Code: | HMQ842 |
| Input Diameter (in): | 1.375 in | Frame Size: | 210TC |
| Thrust Rating - output shaft: | 1788 | Motor Frame Size: | 210 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Output Shaft Orientation: | H1 |
| Reducer Style: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | HMQ-H1 |
| Product Type: | Right Angle | Input HP: | 14.93 |
| Service Factor: | 1 | Series Style: | GR-HMQ-H1 |
| Input Style: | C-Face Quill | Output HP: | 14 |
| Output Shaft Assembly Code: | H1 | Reduction: | Single |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 5042 in/lbs |
General Specifications
| UPC: | 690310029695 | Weight: | 149.00 LB |

