Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ842-10-H1-210-35
Part #:GR8420611.35
Catalog #:GR-HMQ842-10-H1-210-35
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AE1: | 0.63 |
| V: | 2.756 in | LQ1: | 7.21 in |
| BE1: | 0.5 in | F: | 5 |
| C: | 11.38 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | BD: | 9 |
| G: | 2.5 | D: | 4.44 |
| B: | 10.25 | AJ: | 7.25 |
| AD: | 7.53 | AK: | 8.5 |
| RQ: | 6.68 in | T: | 2.188 |
| AE2: | 0.34 | J: | 8.5 in |
| BF: | 0.53 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Series Code: | GR |
| Center Distance (in): | 4.25 | Mounting Style: | Shaft Mount |
| Input Style: | C-Face Quill | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Thrust Rating - output shaft: | 1788 |
| Output RPM: | 175 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 10:1 | Frame Size: | 210TC |
| Service Factor: | 1 | Input Diameter (in): | 1.375 in |
| Output Shaft Assembly Code: | H1 | Model Code: | HMQ842 |
| Assembly: | HMQ-H1 | Input RPM: | 1,750 |
| Bore Code: | 35 | Input HP @ 1750 RPM: | 14.93 |
| Series: | GR Series - Ironman Worm Gear Reducers | Series Style: | GR-HMQ-H1 |
| Output Shaft Orientation: | H1 | Output Style: | H1 |
| Product Type: | Worm Speed Reducer | Input HP: | 14.93 |
| No. of Gear Reductions: | Single | Output HP: | 14 |
| Input Keyway (C Face): | 5/16 X 5/32 | Reduction: | Single |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb | Output Torque Rating (in-lb): | 5042 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310029725 | Weight: | 149.00 LB |

