Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ842-20-H1-210-24
Part #:GR8420613.24
Catalog #:GR-HMQ842-20-H1-210-24
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | B: | 10.25 |
| AK: | 8.5 | D: | 4.44 |
| LQ1: | 7.21 in | AG: | 8.5 |
| F: | 5 | AJ: | 7.25 |
| AD: | 7.53 | Center Distance (in): | 4.25 in |
| RQ: | 6.68 in | C: | 11.38 in |
| BF: | 0.53 | V: | 2.756 in |
| AE2: | 0.34 | J: | 8.5 in |
| AE1: | 0.63 | T: | 1.5 |
| BE1: | 0.5 in | I: | 6.1 in |
| BD: | 9 |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 24 |
| Ratio Range: | 20:1 | Input HP: | 9.462 |
| Gear Type: | Worm | Output Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Series Style: | GR-HMQ-H1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Frame Size: | 210TC |
| Input Style: | C-Face Quill | Output HP: | 8.458 |
| Assembly: | HMQ-H1 | Input Diameter (in): | 1.375 in |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Style: | H1 | Mounting Style: | Shaft Mount |
| Reducer Style: | Worm - Right Angle | Ratio: | 20:1 |
| Output Shaft Assembly Code: | H1 | Model Code: | HMQ842 |
| Input Bore (C Face): | 1.375 | Series Code: | GR |
| Motor Frame Size: | 210 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Orientation: | H1 | Output RPM: | 87 |
| Input HP @ 1750 RPM: | 9.462 | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |
| Output Torque Rating (in-lb): | 6092 in/lbs |
General Specifications
| UPC: | 690310029787 | Weight: | 149.00 LB |

