Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ842-80-H1-210-32
Part #:GR8420619.32
Catalog #:GR-HMQ842-80-H1-210-32
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AE2: | 0.34 |
| AG: | 8.5 | AD: | 7.53 |
| BD: | 9 | LQ1: | 7.21 in |
| AJ: | 7.25 | BF: | 0.53 |
| J: | 8.5 in | V: | 2.756 in |
| Center Distance (in): | 4.25 in | C: | 11.38 in |
| AK: | 8.5 | RQ: | 6.68 in |
| T: | 2 | G: | 2.5 |
| D: | 4.44 | F: | 5 |
| AE1: | 0.63 | B: | 10.25 |
| BE1: | 0.5 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2533 |
| Model Code: | HMQ842 | Output Shaft Assembly Code: | H1 |
| Mounting Style: | Shaft Mount | Center Distance (in): | 4.25 |
| Output Style: | H1 | Motor Frame Size: | 210 |
| Input Bore (C Face): | 1.375 | Input Diameter (in): | 1.375 in |
| Gear Type: | Worm | Bore Code: | 32 |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Output RPM: | 21 |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Output HP: | 1.257 |
| Frame Size: | 210TC | Output Shaft Orientation: | H1 |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 1.76 |
| Product Type: | Right Angle | Series Style: | GR-HMQ-H1 |
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Quill |
| Series Code: | GR | Assembly: | HMQ-H1 |
| Input HP: | 1.76 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 3620 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310029855 | Weight: | 149.00 LB |

