Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM852-50-L-180
Part #:GR8520027.00
Catalog #:GR-BM852-50-L-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | B: | 13 |
| N: | 9.06 | F: | 5.81 |
| A: | 7.19 | C: | 14 in |
| I: | 7.5 in | AJ: | 7.25 |
| TAP Depth: | 1.25 in | D: | 5.12 |
| J: | 11 in | T: | 2 |
| O: | 4.78 in | BE1: | 0.5 in |
| U: | 1.25 in | L: | 10.88 in |
| K: | 5.5 in | H-Tap size: | 5/8 - 11 UNC in |
| L1: | 14.3 in | BF: | 0.53 |
| G: | 2.91 | Center Distance (in): | 5.25 in |
| AK: | 8.5 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output Key: | 1/2 X 3.50 |
| Overhung Load: | 3,560 | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 6.777 | Ratio Range: | 50:1 |
| Assembly: | BM-L | Ratio: | 50:1 |
| Input RPM: | 1,750 | Series Style: | GR-BM-L |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 x 1/8 |
| Output RPM: | 35 | Motor Frame Size: | 180TC |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP: | 6.777 |
| Output HP: | 5.199 | Mounting Style: | Base |
| Model Code: | BM852 | Reducer Style: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Output Style: | L |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3412 | Series Code: | GR |
| Frame Size: | 180TC | Output Shaft Orientation: | L |
| Output Shaft Assembly Code: | L | Output Diameter (in): | 2 in |
| Input Style: | Flexible Coupling Input | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 9362 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310031247 | Weight: | 254.00 LB |

