Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM852-30-R-180
Part #:GR8520032.00
Catalog #:GR-BM852-30-R-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 11 in | N: | 9.06 |
| BD: | 9 | F: | 5.81 |
| U: | 1.25 in | AK: | 8.5 |
| D: | 5.12 | BE1: | 0.5 in |
| I: | 7.5 in | TAP Depth: | 1.25 in |
| C: | 14 in | H-Tap size: | 5/8-11 UNC in |
| T: | 2 | L: | 10.88 in |
| O: | 4.78 in | L1: | 14.3 in |
| BF: | 0.53 | AJ: | 7.25 |
| K: | 5.5 in | A: | 7.19 |
| G: | 2.91 | B: | 13 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180 | Series Style: | GR-BM-R |
| Output Style: | R | Input Diameter (in): | 1.25 in |
| Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 2 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Input Bore (C Face): | 1.125 | Overhung Load: | 3,560 |
| Ratio Range: | 30:1 | Output RPM: | 58 |
| Input RPM: | 1,750 | Output Shaft Orientation: | R |
| Output HP: | 8.91 | Output Key: | 1/2 X 3.50 |
| Assembly: | BM-R | Mounting Style: | Base |
| Input HP: | 10.538 | Model Code: | BM852 |
| Input HP @ 1750 RPM: | 10.538 | Series Code: | GR |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | R | Gear Type: | Worm |
| Ratio: | 30:1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9627 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310031278 | Weight: | 254.00 LB |

