Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM852-50-D-180
Part #:GR8520041.00
Catalog #:GR-BM852-50-D-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 11 in | AK: | 8.5 |
| F: | 5.81 | TAP Depth: | 1.25 in |
| BF: | 0.53 | O*: | 4.53 in |
| C: | 14 in | N: | 9.06 |
| L: | 10.88 in | G: | 2.91 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AJ: | 7.25 | O: | 4.78 in |
| A: | 7.19 | U: | 1.25 in |
| L1: | 14.3 in | D: | 5.12 |
| BD: | 9 | H-Tap size: | 5/8 - 11 UNC in |
| T: | 2 | B: | 13 |
| K: | 5.5 in | BE1: | 0.5 in |
Technical Specifications
| Motor Frame Size: | 180TC | Ratio Range: | 50:1 |
| Input HP: | 6.777 | Series Style: | GR-BM-D |
| Frame Size: | 180TC | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | BM-D | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output Style: | D | Output Key: | 1/2 X 3.50 |
| Output RPM: | 35 | Model Code: | BM852 |
| Output Diameter (in): | 2 in | Output Shaft Orientation: | LR |
| Output HP: | 5.199 | Output Shaft Assembly Code: | D |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Thrust Rating - output shaft: | 3412 |
| Overhung Load: | 3,560 | Input HP @ 1750 RPM: | 6.777 |
| Reducer Style: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Ratio: | 50:1 |
| Input Keyway: | 1/4 X 3.00 in | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 x 1/8 | Mounting Style: | Base |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 9362 in/lbs |
General Specifications
| UPC: | 690310031339 | Weight: | 254.00 LB |

