Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM852-15-L-210
Part #:GR8520044.00
Catalog #:GR-BM852-15-L-210
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| B: | 13 | I: | 7.5 in |
| C: | 14 in | BD: | 9 |
| A: | 7.19 | K: | 5.5 in |
| G: | 2.91 | L1: | 14.3 in |
| TAP Depth: | 1.25 in | AK: | 8.5 |
| H-Tap size: | 5/8-11 UNC in | D: | 5.12 |
| J: | 11 in | F: | 5.81 |
| T: | 2 | AJ: | 7.25 |
| O: | 4.78 in | U: | 1.25 in |
| N: | 9.06 | L: | 10.88 in |
| BE1: | 0.5 in |
Technical Specifications
| Output Shaft Orientation: | L | Output Style: | L |
| Input Keyway: | 1/4 X 3.00 in | Input Keyway (C Face): | 5/16 x 5/32 |
| Thrust Rating - output shaft: | 3033 | Product Type: | Right Angle |
| Output Diameter (in): | 2 in | Ratio: | 15:1 |
| Mounting Style: | Base | Shaft Seal Material: | Viton |
| Series Style: | GR-BM-L | Center Distance (in): | 5.25 |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output HP: | 16.55 | Input HP @ 1750 RPM: | 18.11 |
| Overhung Load: | 3,560 | Motor Frame Size: | 210 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.50 |
| Output RPM: | 116 | Reducer: | Worm - Right Angle |
| Assembly: | BM-L | Gear Type: | Worm |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | L |
| Input Style: | Flexible Coupling Input | Input HP: | 18.11 |
| Input Diameter (in): | 1.25 in | Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Reducer Style: | Worm - Right Angle |
| Service Factor: | 1 | Model Code: | BM852 |
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 8941 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310031360 | Weight: | 254.00 LB |

