Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM852-40-L-210
Part #:GR8520047.00
Catalog #:GR-BM852-40-L-210
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | U: | 1.25 in |
| D: | 5.12 | G: | 2.91 |
| Center Distance (in): | 5.25 in | O: | 4.78 in |
| K: | 5.5 in | N: | 9.06 |
| I: | 7.5 in | AJ: | 7.25 |
| L: | 10.88 in | BE1: | 0.5 in |
| T: | 2 | BD: | 9 |
| A: | 7.19 | J: | 11 in |
| L1: | 14.3 in | B: | 13 |
| AK: | 8.5 | TAP Depth: | 1.25 in |
| H-Tap size: | 5/8-11 UNC in | C: | 14 in |
| F: | 5.81 |
Technical Specifications
| Output Key: | 1/2 X 3.50 | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Overhung Load: | 3,560 | Input Keyway: | 1/4 X 3.00 in |
| Output HP: | 6.538 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Diameter (in): | 2 in | Series Code: | GR |
| Thrust Rating - output shaft: | 3412 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Model Code: | BM852 |
| Input RPM: | 1,750 | Mounting Style: | Base |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Output Shaft Orientation: | L |
| Shaft Seal Material: | Viton | Output Style: | L |
| Assembly: | BM-L | Input HP: | 8.105 |
| Input HP @ 1750 RPM: | 8.105 | Reducer Style: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Series Style: | GR-BM-L |
| Output Shaft Assembly Code: | L | Motor Frame Size: | 210 |
| Frame Size: | 210TC | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Output RPM: | 43 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 9419 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
General Specifications
| UPC: | 690310031391 | Weight: | 254.00 LB |

