Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM852-60-L-210
Part #:GR8520049.00
Catalog #:GR-BM852-60-L-210
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | A: | 7.19 |
| G: | 2.91 | I: | 7.5 in |
| C: | 14 in | D: | 5.12 |
| H-Tap size: | 5/8-11 UNC in | AK: | 8.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| N: | 9.06 | L1: | 14.3 in |
| L: | 10.88 in | TAP Depth: | 1.25 in |
| T: | 2 | BD: | 9 |
| J: | 11 in | Center Distance (in): | 5.25 in |
| O: | 4.78 in | K: | 5.5 in |
| F: | 5.81 | B: | 13 |
| BF: | 0.53 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Thrust Rating - output shaft: | 3412 |
| Model Code: | BM852 | Input HP @ 1750 RPM: | 5.816 |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210 | Assembly: | BM-L |
| Gear Type: | Worm | Series Style: | GR-BM-L |
| Output RPM: | 29 | Output Shaft Orientation: | L |
| Input Keyway: | 1/4 X 3.00 in | Overhung Load: | 3,570 |
| No. of Gear Reductions: | Single | Reducer Style: | Worm - Right Angle |
| Output Shaft Assembly Code: | L | Ratio: | 60:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Series: | GR Series - Ironman Worm Gear Reducers | Frame Size: | 210TC |
| Input HP: | 5.816 | Output HP: | 4.263 |
| Mounting Style: | Base | Output Diameter (in): | 2 in |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Style: | L | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Input Bore (C Face): | 1.375 | Output Key: | 1/2 X 3.50 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 9212 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |
General Specifications
| UPC: | 690310031407 | Weight: | 254.00 LB |

