Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM852-50-R-210
Part #:GR8520055.00
Catalog #:GR-BM852-50-R-210
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | B: | 13 |
| BF: | 0.53 | J: | 11 in |
| T: | 2 | O: | 4.78 in |
| L1: | 14.3 in | AJ: | 7.25 |
| U: | 1.25 in | TAP Depth: | 1.25 in |
| I: | 7.5 in | D: | 5.12 |
| A: | 7.19 | K: | 5.5 in |
| BE1: | 0.5 in | AK: | 8.5 |
| G: | 2.91 | F: | 5.81 |
| BD: | 9 | N: | 9.06 |
| H-Tap size: | 5/8-11 UNC in | L: | 10.88 in |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Style: | Flexible Coupling Input | Output RPM: | 35 |
| Output Key: | 1/2 X 3.50 | Reducer Style: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Output Style: | R |
| Overhung Load: | 3,560 | Frame Size: | 210TC |
| Series Style: | GR-BM-R | Gear Type: | Worm |
| Output HP: | 5.199 | Output Shaft Orientation: | R |
| Output Diameter (in): | 2 in | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Mounting Style: | Base |
| Ratio: | 50:1 | Output Shaft Assembly Code: | R |
| Thrust Rating - output shaft: | 3412 | Series Code: | GR |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210 |
| Shaft Seal Material: | Viton | Input HP: | 6.777 |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 6.777 |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | BM852 |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Assembly: | BM-R | Product Type: | Right Angle |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 9362 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
General Specifications
| UPC: | 690310031452 | Weight: | 254.00 LB |

