Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM852-10-D-210
Part #:GR8520057.00
Catalog #:GR-BM852-10-D-210
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 11 in | AK: | 8.5 |
| L: | 10.88 in | L1: | 14.3 in |
| O*: | 4.53 in | A: | 7.19 |
| B: | 13 | N: | 9.06 |
| C: | 14 in | K: | 5.5 in |
| BD: | 9 | H-Tap size: | 5/8-11 UNC in |
| T: | 2 | BF: | 0.53 |
| TAP Depth: | 1.25 in | I: | 7.5 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | O: | 4.78 in |
| F: | 5.81 | G: | 2.91 |
| U: | 1.25 in | D: | 5.12 |
Technical Specifications
| Assembly: | BM-D | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Series Style: | GR-BM-D |
| Output Shaft Orientation: | LR | Thrust Rating - output shaft: | 2449 |
| No. of Gear Reductions: | Single | Output HP: | 21.73 |
| Motor Frame Size: | 210 | Reducer Style: | Worm - Right Angle |
| Input HP: | 23.15 | Model Code: | BM852 |
| Output Shaft Assembly Code: | D | Shaft Seal Material: | Viton |
| Frame Size: | 210TC | Overhung Load: | 3,370 |
| Output Style: | D | Ratio Range: | 10:1 |
| Output Diameter (in): | 2 in | Product Type: | Right Angle |
| Output RPM: | 175 | Input Style: | Flexible Coupling Input |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 23.15 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.50 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Mounting Style: | Base | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Series Code: | GR | Ratio: | 10:1 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 7827 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |
General Specifications
| UPC: | 690310031476 | Weight: | 254.00 LB |

