Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM852-30-D-210
Part #:GR8520060.00
Catalog #:GR-BM852-30-D-210
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | G: | 2.91 |
| BE1: | 0.5 in | J: | 11 in |
| N: | 9.06 | K: | 5.5 in |
| AK: | 8.5 | C: | 14 in |
| TAP Depth: | 1.25 in | BF: | 0.53 |
| O*: | 4.53 in | BD: | 9 |
| F: | 5.81 | A: | 7.19 |
| B: | 13 | T: | 2 |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| O: | 4.78 in | I: | 7.5 in |
| AJ: | 7.25 | L: | 10.88 in |
| L1: | 14.3 in | H-Tap size: | 5/8-11 UNC in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | D |
| Input HP @ 1750 RPM: | 10.538 | Output Style: | D |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Input Bore (C Face): | 1.375 | Frame Size: | 210TC |
| Thrust Rating - output shaft: | 3412 | Series Style: | GR-BM-D |
| Ratio Range: | 30:1 | Model Code: | BM852 |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.50 |
| Assembly: | BM-D | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | LR | Service Factor: | 1 |
| Series Code: | GR | Output RPM: | 58 |
| Input HP: | 10.538 | Output Diameter (in): | 2 in |
| Output HP: | 8.91 | Overhung Load: | 3,560 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Reducer Style: | Worm - Right Angle | Motor Frame Size: | 210 |
| Input Keyway (C Face): | 5/16 x 5/32 | Mounting Style: | Base |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 9627 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310031490 | Weight: | 254.00 LB |

