Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM852-15-L-250
Part #:GR8520065.00
Catalog #:GR-BM852-15-L-250
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 5.5 in | I: | 7.5 in |
| BF: | 0.53 | N: | 9.06 |
| J: | 11 in | Center Distance (in): | 5.25 in |
| L: | 10.88 in | U: | 1.25 in |
| F: | 5.81 | TAP Depth: | 1.25 in |
| AJ: | 7.25 | G: | 2.91 |
| T: | 2 | B: | 13 |
| H-Tap size: | 5/8-11 UNC in | A: | 7.19 |
| AK: | 8.5 | BE1: | 0.5 in |
| BD: | 9 | L1: | 14.86 in |
| O: | 4.78 in | C: | 14 in |
| D: | 5.12 |
Technical Specifications
| Input HP: | 18.11 | Output Diameter (in): | 2 in |
| Ratio: | 15:1 | Motor Frame Size: | 250 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 15:1 |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 18.11 |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Mounting Style: | Base | Input Diameter (in): | 1.25 in |
| Output RPM: | 116 | Output Shaft Orientation: | L |
| Input RPM: | 1,750 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series Style: | GR-BM-L | Output Style: | L |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output HP: | 16.55 | Output Key: | 1/2 X 3.50 |
| Overhung Load: | 3,560 | Gear Type: | Worm |
| Reducer Style: | Worm - Right Angle | Thrust Rating - output shaft: | 3033 |
| Frame Size: | 250TC | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | L | Model Code: | BM852 |
| Service Factor: | 1 | Assembly: | BM-L |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Shaft Seal Material: | Viton | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 8941 in/lbs |
General Specifications
| UPC: | 690310031513 | Weight: | 254.00 LB |

