Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-B852-7.5-L
Part #:GR8520086.00
Catalog #:GR-B852-7.5-L
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.38 | K: | 5.5 in |
| L: | 10.88 in | C: | 14 in |
| U: | 1.25 in | N: | 9.06 |
| B: | 13 | D: | 5.12 |
| TAP Depth: | 1.25 in | I: | 7.5 in |
| H-Tap size: | 5/8-11 UNC in | T: | 2 |
| O: | 4.78 in | Center Distance (in): | 5.25 in |
| F: | 5.81 | A: | 7.19 |
| J: | 11 in | G: | 2.91 |
Technical Specifications
| Mounting Style: | Base | Output Shaft Assembly Code: | L |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Orientation: | L | Model Code: | B852 |
| Output Diameter (in): | 2.000 in | Output Style: | L |
| Input Style: | Solid Shaft | Thrust Rating - output shaft: | 2021 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Ratio Range: | 7.5:1 |
| Reducer Style: | Worm - Right Angle | Series Style: | GR-B-L |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 28.1 |
| No. of Gear Reductions: | Single | Output HP: | 26.7 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Assembly: | B-L | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Input RPM: | 1,750 |
| Input HP: | 28.1 | Overhung Load: | 3,245 |
| Output Key: | 1/2 X 3.50 | Series Code: | GR |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 7213 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310031551 | Weight: | 232.00 LB |

