Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-B852-7.5-R
Part #:GR8520091.00
Catalog #:GR-B852-7.5-R
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1.25 in | J: | 11 in |
| B: | 13 | O: | 4.78 in |
| H-Tap size: | 5/8-11 UNC in | F: | 5.81 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| T: | 2 | M: | 3.38 |
| N: | 9.06 | C: | 14 in |
| G: | 2.91 | U: | 1.25 in |
| D: | 5.12 | A: | 7.19 |
| L: | 10.88 in | K: | 5.5 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series Code: | GR | Input Style: | Solid Shaft |
| Thrust Rating - output shaft: | 2021 | Mounting Style: | Base |
| Output Key: | 1/2 X 3.50 | Output Diameter (in): | 2.000 in |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 28.1 |
| Output Style: | R | Series Style: | GR-B-R |
| Reducer Style: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Overhung Load: | 3,245 | Input HP: | 28.1 |
| Model Code: | B852 | Assembly: | B-R |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Assembly Code: | R | Output HP: | 26.7 |
| Output Shaft Orientation: | R | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 7213 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310031599 | Weight: | 232.00 LB |

