Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM852-100-D-140
Part #:GR8520171.00
Catalog #:GR-BM852-100-D-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | B: | 13 |
| Center Distance (in): | 5.25 in | H-Tap size: | 5/8-11 UNC in |
| LM: | 13.21 | TAP Depth: | 1.25 in |
| AJ: | 5.88 | BF: | 0.41 |
| C: | 14 in | O*: | 4.53 in |
| T: | 2 | F: | 5.81 |
| O: | 4.78 in | N: | 9.06 |
| BE: | 0.38 in | I: | 7.5 in |
| D: | 5.12 | L: | 10.88 in |
| G: | 2.91 | K: | 5.5 in |
| AK: | 4.5 | J: | 11 in |
| U: | 1.25 in | A: | 7.19 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Mounting Style: | Base |
| Output RPM: | 17 | Ratio: | 100:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Style: | GR-BM-D |
| Input Diameter (in): | 1.25 in | Ratio Range: | 100:1 to 250:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 0.875 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 2 in | Input HP: | 2.072 |
| Output Shaft Assembly Code: | D | Motor Frame Size: | 140 |
| Reducer: | Worm - Right Angle | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Series Code: | GR |
| Service Factor: | 1 | Output HP: | 1.291 |
| Assembly: | BM-D | Model Code: | BM852 |
| Input HP @ 1750 RPM: | 2.072 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.50 |
| Output Shaft Orientation: | LR | Overhung Load: | 3,600 |
| Frame Size: | 140TC | Output Style: | D |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 4646 in/lbs |
General Specifications
| UPC: | 690310031711 | Weight: | 254.00 LB |

