Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ852-100-D-56
Part #:GR8520252.00
Catalog #:GR-BMQ852-100-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 9.06 | BD: | 6.5 |
| TAP Depth: | 1.25 in | I: | 7.5 in |
| O*: | 4.53 in | A: | 7.19 |
| D: | 5.12 | C: | 14 in |
| Center Distance (in): | 5.25 in | H-Tap size: | 5/8-11 UNC in |
| AK: | 4.5 | T: | 2 |
| B: | 13 | BF: | 0.41 |
| AJ: | 5.88 | RQ: | 7.35 in |
| LQ: | 7.85 in | J: | 11 in |
| O: | 4.78 in | F: | 5.81 |
| G: | 2.91 | K: | 5.5 in |
| BE: | 0.38 in |
Technical Specifications
| Series Code: | GR | Series Style: | GR-BMQ-D |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Output Style: | D |
| Gear Type: | Worm | Output Shaft Assembly Code: | D |
| Reducer: | Worm - Right Angle | Assembly: | BMQ-D |
| Ratio Range: | 100:1 to 250:1 | Frame Size: | 56C |
| Output HP: | 1.291 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 0.625 | Input Diameter (in): | 0.625 in |
| Reducer Style: | Worm - Right Angle | Output RPM: | 17 |
| Output Diameter (in): | 2.000 in | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56 | Overhung Load: | 3,600 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 100:1 |
| Output Shaft Orientation: | LR | Output Key: | 1/2 X 3.50 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Mounting Style: | Base | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Model Code: | BMQ852 |
| Input HP @ 1750 RPM: | 2.072 | Input HP: | 2.072 |
| Input Keyway (C Face): | 3/16 x 3/32 | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 4646 in/lbs |
General Specifications
| UPC: | 690310031896 | Weight: | 247.00 LB |

